TI does not offer ongoing direct design support for this software. For support while working through your design, contact Abaco Systems.
ABACO-3P-FMC30RFFPGA
Overview
The FMC30RF is an FMC daughter card which is fully compliant with the VITA 57.1 FMC standard. The FMC30RF offers in a small footprint, a low power and fully featured Rx/Tx signal path for the development of advanced RF solutions. With a frequency range coverage from 400 MHz to 3.0 GHz and up to 30 MHz bandwidth the FMC30RF provides flexibility and reconfigurability to a host of applications. Based on Texas Instruments RF technology the FMC30RF comprises of a dual D/A Tx IQ modulator, a dual A/D Rx IQ demodulator with PGA and LNA front-end and on-board clocking with integrated PLL/VCO.
Photos courtesy of Abaco Systems
Downloads
Plug-in
FMC30RF-FPGA-MEZZANINE-CARD — FMC30RF FPGA mezzanine card
FMC30RF-FPGA-MEZZANINE-CARD — FMC30RF FPGA mezzanine card
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.