BQ24120EVM-001

BQ24120EVM-001

Order now

Overview

The bq24120EVM-001 provides a convenient method for evaluating the performance of a charge management solution for portable applications using the bq24120. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. The only necessities to use the EVM are a power source (16 V max) and the single-cell Li-Ion battery to be charged.

Features
  • Input voltage: 5 V to 16 V
  • Charge rate: 1.33 A
  • Output regulation voltage: 4.2 V
  • Number of series cells: 1
Download View video with transcript Video

Order & start development

Evaluation board

BQ24120EVM-001 — BQ24120 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ24120EVM-001 — BQ24120 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate BQ24120EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos