BQ25692-Q1EVM

BQ25692-Q1EVM

Order now

Overview

The BQ2569X/9X-Q1 evaluation module (EVM) is used to evaluate the BQ2569X/9X-Q1 integrated circuit. The BQ2569X/9X-Q1 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for charging 1-series to 7-series cell Li chemistry batteries with up to 3.3A charge current. In forward/charge/sink mode, the IC operates from 2.5V to 36V input voltage and withstands up to 45V. The default charge voltage and current are set using resistors. The device defaults to forward/charge/sink mode but can be changed using I2C to reverse/OTG/ source mode. In addition, the I2C registers can change the switching frequency as well as the voltage and current regulation settings.

Features
  • Screw terminal blocks allow for easy connection to bench power supplies and electronic load or resistive loads as well as simulated or real batteries
  • Onboard jumpers with removable shunts facilitate default configuration and simulated operation
  • Onboard test points and sense resistors facilitate measurement of high-efficiency and high-accuracy voltage and current regulation
  • Connectors for EV2400 or EV2500 communication board for use with BQSTUDIO downloadable software
Battery charger ICs
BQ25692-Q1 — Automotive, stand-alone or I²C-controlled, bidirectional iFET buck-boost battery charger
Download View video with transcript Video

Order & start development

Evaluation board

BQ25692-Q1EVM — BQ25692-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ25692-Q1EVM — BQ25692-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate BQ25692-Q1EVM EU Declaration of Conformity (DoC) Oct 9, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos