CD3269EVM-003

CD3269EVM-003

Order now

Overview

The CD326xEVM-003 helps designers evaluate the operation and performance of the CD3268 and CD3269 audio interface transmitters. The CD326x is a wired headset signaling transmitter with low quiescent current and compatibility with specially enabled audio interfaces. The EVM includes a built-in switch resistor network to allow for simulated button presses as inputs into the device.

Features
  • Compatible with specially enabled audio interfaces (iPhone® and iPad®)
  • Low quiescent current
  • Convenient probe points for logic and power measurements
General-purpose transceivers
CD3269A — Audio transmitter, button (no mic, 3µA) and tone mode (mic, 110µA), 165kHz ACK frequency
Download View video with transcript Video

Order & start development

Evaluation board

CD3269EVM-003 — CD3269 evaluation module

Supported products & hardware

CD3269EVM-003 — CD3269 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the CD326x Evaluation Module May 14, 2025
Certificate CD3269EVM EU Declaration of Conformity (DoC) May 15, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos