DRV595 Evaluation Module
DRV595EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5 V to 26 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier. The DRV595EVM is a complete circuit which allows for quick evaluation of the DRV595 device without having to make a proto board.

Features
  • ±3 A Maximum Output Current
  • Wide Supply Voltage Range: 4.5 V – 26 V
  • High Efficiency Generates Less Heat
  • Multiple Switching Frequencies
  • Master/Slave Synchronization
  • Up to 1.2 MHz Switching Frequency
  • Feedback Power Stage Architecture with High PSRR
  • Integrated Self-Protection Circuits Including Over-Voltage, Under-Voltage, Over-Temperature, and Short Circuit with Error Reporting
  • Thermally Enhanced Package
  • DAP (32-pin HTSSOP Pad-down)

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    DRV595EVM:
    DRV595EVM

    $149.00(USD)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation
    Datasheet (1)
    Title Type Size (KB) Date
    PDF 1689 13 Mar 2013
    User guides (1)
    Title Type Size (KB) Date
    PDF 979 29 Nov 2012
    Design files (1)
    Title Type Size (KB) Date
    ZIP 459 14 Dec 2012
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    TI Devices (1)

    Part Number Name Product Family
    DRV595  15V/±4A High-Efficiency PWM Power Driver  Audio amplifiers 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles