ISO1042DWVEVM

ISO1042DWVEVM

Order now

Overview

ISO1042DWVEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in an 8-pin wide body SOIC package (package code DWV). The EVM features enough test points and jumper options to evaluate the device with minimal external components.

Features
  • High speed, robust EMC isolated CAN
  • Wide supply & level translation range: 2.25 to 5.5 V
  • High signaling rate: CAN FD up to 5 Mbps
  • Isolation barrier life > 25 years
  • Standard footprint available for choke and TVS on board

  • Only ISO1042DWV Evaluation Module is included

Isolated CAN transceivers
ISO1042 — Isolated CAN transceiver with 70-V bus fault protection & flexible data rate ISO1042-Q1 — Automotive, isolated CAN transceiver with 70-V bus fault protection & flexible data rate
Download View video with transcript Video

Order & start development

Evaluation board

ISO1042DWVEVM — ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO1042DWVEVM — ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide ISO1042DWV Isolated CAN Transceiver Evaluation Module Jul 11, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos