ISO1644DWEVM

ISO1644DWEVM

Order now

Overview

ISO1644DWEVM is an evaluation module used to help designers evaluate the ISO1642, ISO1643, and ISO1644 devices' performance for quick development and analysis of data transmision systems using TI's ISO1642, ISO1643, and ISO1644 isolated I²C devices with general purpose input and output channels in 16-pin DW packages.

Features
  • Isolated, bidirectional, I²C-compatible communication with unidirectional GPIO channels
  • For evaluation of ISO1642, ISO1643, and ISO1644 devices in DW packages
  • Supply voltage and level translation Range: 3 V to 5.5 V on side 1 and 2.25 V to 5.5 V on side 2
  • Test points and headers for stand-alone evaluation or evaluation with larger systems
  • Isolation barrier Life >40 years
I2C isolators
ISO1642 — Hot-swappable, robust-EMC bidirectional I²C Isolators with 2 GPIOs ISO1643 — Hot-swappable, robust-EMC bidirectional I²C Isolators with 2 GPIOs ISO1644 — Hot-swappable, robust-EMC bidirectional I²C Isolators with 3 GPIOs
Download View video with transcript Video

Order & start development

Evaluation board

ISO1644DWEVM — ISO1644, ISO1643 and ISO1642 evaluation module for I²C isolator in DW package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO1644DWEVM — ISO1644, ISO1643 and ISO1642 evaluation module for I²C isolator in DW package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO1644DWEVM Reinforced Isolated I2C With GPIOs Evaluation Module Jun 1, 2021
Certificate ISO1644DWEVM EU RoHS Declaration of Conformity (DoC) Jun 2, 2021

Related design resources

Hardware development

EVALUATION BOARD
ISO1640EVM — ISO1640 and ISO1641 robust-EMC bidirectional I2C digital isolator evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos