J721EXENETXPANEVM is a prototype evaluation module available in limited quantities.
J721EXENETXPANEVM
TDA4xP-Q1 & TDA4xH-Q1 evaluation module for Jacinto™ 7 SoCs with quad Ethernet expansion
J721EXENETXPANEVM
Overview
The J721EXENETXPANEVM expands the capabilities of an evaluation module (EVM) with a quad Ethernet expansion card for evaluating Jacinto™ 7 system-on-a-chip (SoCs) in networking applications for both automotive and industrial markets. The quad-port Ethernet EVM is compatible J784S4XEVM and includes four gigabit Ethernet ports.
J721EXENETXPANEVM is supported by processor software development kits (SDKs), which include foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show how to take advantage of the powerful, heterogeneous architecture of Jacinto 7 processors.
Features
- Ethernet: four 10/100/1000Mbps from single serial gigabit media-independent interface (SGMII) port (Microchip Technology® VSC8514XMK-11)
- Programmable reference clock generator
- Board ID electrically erasable programmable read-only memory (EEPROM)
Mounting hardware
Automotive driver assist SoCs
Semiconductors
Order & start development
J721EXENETXPANEVM — TDA4xP-Q1 and TDA4xH-Q1 evaluation module for Jacinto™ 7 SoCs with quad Ethernet expansion
J721EXENETXPANEVM — TDA4xP-Q1 and TDA4xH-Q1 evaluation module for Jacinto™ 7 SoCs with quad Ethernet expansion
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| Application note | TDA4: Custom Board Bring Up Guide | PDF | HTML | Jan 16, 2024 | |
| User guide | Jacinto7 EVM Quad Port Ethernet Expansion Board User’s Guide | PDF | HTML | Jan 4, 2023 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.