LM5017ISOEVAL

LM5017 Isolated Bias Supply Evaluation Board

LM5017ISOEVAL

Order now

Overview

An isolated bias supply is implemented in this evaluation board with LM5017 Constant-On-Time regulator. LM5017 regulator integrates both the high and low side power switches essential for creating isolated buck converter.

Features
  • Input Range: 20V to 100V
  • Primary Output Voltage: 10V
  • Secondary (Isolated) Output Voltage: 9.5V
  • Maximum Load Current (Primary + Secondary): 300 mA
  • Maximum Power Output: 3W
  • Nominal Switching Frequency: 750 kHz
  • Efficiency (FIN = 48V, IOUT2 = 300 mA): 76 percent
  • Board size: 2 inch x 2 inch
Isolated DC/DC converters & modules
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Order & start development

Evaluation board

LM5017ISOEVAL/NOPB — LM5017 Isolated Bias Supply Evaluation Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) Aug. 13, 2013
Certificate LM5017ISOEVAL/NOPB EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos