LM65460EVM

LM65460EVM

Order now

Overview

The Texas Instruments LM65460EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM654x0-Q1 family of wide input voltage buck converters. The LM654x0-Q1 family are easy to use, synchronous, step-down converters capable of supplying up to 4A, 6A, or 8A of load current from an input voltage as high as 36V.

Features
  • 3V to 36V wide input voltage range
  • 5V, 3.3V, and adjustable output voltage options
  • Up to 6A output current
  • 300kHz to 2.2MHz switching frequency
  • Minimized switch node ringing to reduce Electromagnetic Interference (EMI)
DC/DC converters
LM65460-Q1 — Automotive, 36V 6A synchronous buck converter with reduced output capacitors LM68460-Q1 — 36V, 6A, functional safety compliant, stackable step-down power converter in a small eQFN package
Download View video with transcript Video

Order & start development

Evaluation board

LM65460EVM — LM65460-Q1 evaluation board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM65460EVM — LM65460-Q1 evaluation board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM65460EVM Evaluation Module PDF | HTML May 30, 2025
Certificate LM65460EVM EU Declaration of Conformity (DoC) May 12, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos