LMH1219EVM

LMH1219EVM

Order now

Overview

The LMH1219EVM Evaluation Board provides a complete high bandwidth platform to evaluate the SDI and 10 GbE signal conditioning features of the Texas Instruments LMH1219 UHD Cable Equalizer. The LMH1219EVM can be used for standard compliance testing, performance evaluation, and initial system prototyping. The SMA and BNC edge connectors used for the LMH1219EVM will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI's 12G SDI Adaptive Cable Equalizer with Reclocker and 3rd party ASIC/FPGA host boards.

Features
  • Locks to standard SDI (2.97 Gbps, 1.485 Gbps, or divide-by-1.001 sub-rates), DVB-ASI (270 Mbps), ST-2081 (5.94 Gbps proposed and divide-by-1.001 subrates), ST-2082 (11.88 Gbps proposed and divide-by-1.001 subrates), and 10 GbE data rates
  • Integrated 2:1 mux on input (one 75 Ω and one 100 Ω) and 1:2 fan-out 100 Ω output drivers with deemphasis
  • 75 Ω single-ended adaptive cable equalizer (IN0+) and 100 Ω differential adaptive or programmable FR4 trace equalizer (IN1±)
  • Programmable by Pin, SPI, or SMBus Interface
  • Can be operated using single (2.5 V) or dual (2.5 V and 1.8 V) supplies

  • 6 ft USB-to-miniUSB cable

Serial digital interface (SDI) ICs
LMH1219 12G SDI adaptive cable equalizer with integrated reclocker LMH1226 12G SDI dual-output reclocker
Download View video with transcript Video
Important note
Request more information

The IBIS-AMI simulation model, programming guide and PCB layout are available. Request now

Order & start development

Evaluation board

LMH1219EVM — LMH1219 Ultra HD Adaptive Cable Equalizer With Integrated Reclocker Evaluation Module

Supported products & hardware

LMH1219EVM LMH1219 Ultra HD Adaptive Cable Equalizer With Integrated Reclocker Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide LMH1219EVM User's Guide (Rev. A) Jun 11, 2018
Certificate LMH1219EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide SigCon Architect: Installation and Starter’s Guide (Rev. A) Jun 3, 2016

Related design resources

Software development

GUI FOR EVALUATION MODULE (EVM)
SIGCONARCHITECT SigCon Architect utility tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos