LMX1404EPEVM

LMX1404EPEVM

Order now

Overview

The LMX1404-EP evaluation module (EVM) is designed to evaluate the performance of the LMX1404-EP, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. This EVM can buffer RF clocking inputs up to 15GHz, multiply x2, x3 or x4 in the output range of 3.2GHz to 6.4GHz, and divide inputs by up to eight.

A separate auxiliary clock divider is included for field-programmable gate arrays (FPGAs) and logic clocking, and each output includes a system reference (SYSREF) complement with picosecond precision and delay tuning capability. Multiple devices can be synchronized for wide clock distribution trees.

Features
  • 15GHz buffer, up to 6.4GHz multiplier and divide by up to eight
  • -160dBc/Hz noise floor at 6GHz
  • Four RF output and SYSREF pairs
  • SYSREF generator with per-output picosecond precision delay tuning capability
  • Auxiliary divider for FPGA and logic with SYSREF
  • Supports multiple-device synchronization
RF PLLs & synthesizers
LMX1404-EP 15 GHz Buffer/Multiplier/Divider with SYSREF (JESD204B/C support) and FPGA Clock
Download View video with transcript Video

Order & start development

Evaluation board

LMX1404EPEVM — LMX1404-EP evaluation module

Supported products & hardware

LMX1404EPEVM LMX1404-EP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMX1404-EP Evaluation Module PDF | HTML Jul 7, 2024
Certificate LMX1404EPEVM EU Declaration of Conformity (DoC) Mar 4, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos