LMX2824EPEVM is a prototype evaluation module and is available in limited quantities.
LMX2824EPEVM
LMX2824-EP evaluation module
LMX2824EPEVM
Overview
The LMX2824EPEVM is used to evaluate the performance of the LMX2824-EP device. This device is a high reliability grade RF synthesizer in 10mm × 10mm 64-pin plastic package. This device is able to generate continuous wave signals up to 28GHz. The evaluation module provides all the hardware interface to enable users to quickly evaluate and develop with this RF synthesizer.
Features
- Up to 15GHz direct VCO output and 28GHz VCO doubler output at both output ports
- JESD204 SYSREF clock generation and repeater mode operation
- Support synchronization of output phase across multiple devices
- Onboard USB interface for SPI control
- Support pin control operation without SPI programming
- USB cable
Order & start development
Evaluation board
LMX2824EPEVM — LMX2824-EP evaluation module
LMX2824EPEVM — LMX2824-EP evaluation module
Technical documentation
=
Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | LMX2624-SP, LMX2695-SEP, LMX2824-EP Evaluation Module With 28GHz Synthesizer (Rev. B) | PDF | HTML | Jun 10, 2026 |
| Certificate | LMX2824EPEVM EU Declaration of Conformity (DoC) | Mar 4, 2025 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.