MSP Driver Library
MSPDRIVERLIB
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Status

MSPDRIVERLIB:
DriverLib for MSP430 devices

Free



ACTIVE

MSP432DRIVERLIB:
MSP432 DriverLib for MSP432 devices

Free



ACTIVE

Description

Driver Library's abstracted API keeps you above the bits and bytes of the MSP430 and MSP432 hardware by providing easy-to-use function calls. Thorough documentation is delivered through a helpful API Guide, which includes details on each function call and the recognized parameters. Developers can use Driver Library functions to write complete projects with minimal overhead!

Get to market faster with MSP Driver Library. Easy-to-understand function calls means less time learning and more time innovating.

Features
  • Software APIs that abstract away the details of the device’s hardware registers
  • Licensed BSD
  • Examples showing how to use DriverLib APIs in your project
  • Complete API guide available in PDF and html formats
  • Integration with CCS and TI Resource Explorer when using MSPWare

What's Included

  • Full BSD licensed source code for all APIs for both MSP430 and MSP432
  • Prebuilt libraries for 32-bit ARM devices
  • PDF and HTML guides explaining how to get started and how to use DriverLib APIs
  • Example projects on CCS, IAR, Keil and GCC for every peripheral showcasing DriverLib APIs

Software development (1)

Name Part Number Software Type
MSP430Ware for MSP Microcontrollers  MSPWARE  Software development kits (SDK) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles