PCM1754EVM

PCM1754EVM

Order now

Overview

This EVM features the PCM175x, a stereo digitalto-analog converter (DAC) that easily interfaces with audio DSP and decoder chips through industrystandard audio data formats of 16-bit or 24-bit data. This EVM supports operation of the PCM1753 device in software mode, or the PCM1754 device in hardware mode.

Features
  • 24-bit resolution
  • Analog performance (VCC = 5V):
    • Dynamic range: 106dB
    • SNR: 106dB, typical
    • THD+N: 0.002%, typical
    • Full-scale output: 4VPP, typical
  • 4× or 8× oversampling digital filter
    • Stop-band attenuation: –50dB
    • Pass-band ripple: ±0.04dB
  • Sampling frequency: 5kHz to 200kHz
  • System clock: 128fS, 192fS, 256fS, 384fS, 512fS, 768fS, 1152fS with auto detect
  • Hardware control (PCM1754)
    • I2S and 16-bit word, right-justified
    • 44.1kHz digital de-emphasis
    • Soft mute
    • Zero flag for L-, R-channel common output
Audio DACs
PCM1754 — 106-dB SNR stereo audio digital-to-analog converter (DAC) (hardware control) PCM1754-Q1 — Automotive 106-dB SNR stereo audio digital-to-analog converter (DAC) (hardware control)
Download View video with transcript Video

Order & start development

Evaluation board

PCM1754EVM — PCM1754 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

PCM1754EVM — PCM1754 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide PCM1754 Evaluation Module User’s Guide PDF | HTML Jun 24, 2024
Certificate PCM1754EVM EU Declaration of Conformity (DoC) PDF | HTML Jul 3, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos