PMP10090

Dual Output Rail Power Supply with Inverting Buck Boost Converter Reference Design

PMP10090

Design files

Overview

PMP10090.1 shows a power supply, which provides a positive and a negative voltage rail in an inverting Buck Boost configuration. A 12V input is converted to 15V and -15V output voltages with 700mA load current each. 

Features
  • Built and tested
  • Simple solution for dual rail output voltage
  • Perfect for supplying OpAmps
Output voltage options PMP10090.1 PMP10090.2
Vin (Min) (V) 10 10
Vin (Max) (V) 14 14
Vout (Nom) (V) 15 -15
Iout (Max) (A) .7 .7
Output Power (W) 10.5 10.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- Inverting Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU972.PDF (979 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREQ8.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA98.ZIP (21 KB)

Design file that contains information on physical board layer of design PCB

TIDREQ7.PDF (112 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS5434042 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10090 Test Results Apr 29, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.