12Vinput 1.2V/10A High Power Density, PMBus Step-Down DC-DC Converter Reference Design
PMP10961
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10961 is a high power density, 10A buck converter with PMBus interface. The layout is optimized for small form factor utilizing both sides of board and fits in a 0.6"x0.78" area. It enables 86.5% efficiency at 10Vin, 1.2V/10Aout, 400kHz. Due to DCAP3 control mode, it also provides fast load transient response within +/-1.5%, minimizing output capacitors .  PMBus interface enables output voltage adjustment, soft-start, power-on delay, switching frequency, UVLO and fault reporting.

Features
  • Small form factor 1.2V/10A PoL in 0.6" by 0.78" size (15.2mm x19.7mm)
  • High efficiency 86.5% at 1.2V/10A, 400kHz, 10Vin
  • 51C FET temperature under 10Vin, 1.2V/10A, natural convection and room temperature
  • DCAP3-enabled fast transient response within +/-1.5%
  • PMBus controlled output voltage, soft-start, power-on delay, switching frequency, UVLO and fault report
  • PowerStack package for easy heatsinking to the internal PCB GND layers and excellent thermal performance

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10961.1
(Output Voltage 1)
Vin (Min) (V)7
Vin (Max) (V)13.2
Vout (Nom) (V)1.2
Iout (Max) (A)10
Output Power (W)12
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS53915  1.5V to 18V Input (4.5V to 25V Bias), 12-A Synch Step-Down SWIFT™ Converter w/ PMBus™  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS53915 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1557 18 Sep 2015
Design files (4)
Title Type Size (KB) Date
ZIP 135 18 Sep 2015
PDF 513 18 Sep 2015
PDF 108 18 Sep 2015
PDF 112 18 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles