PMP20127

PMP20127

Design files

Overview

PMP20127 is an isolated flyback converter reference design using the LM5022 controller IC. The design accepts an input voltage of 9VDCin to 125VDCin and provides an output of 5Vout capable of supplying 3A of maximum current to the load. The nominal switching frequency of the design is approximately 325KHz. The design is built on the PMP9253 PCB, which is a 4-layer FR-4 board with 1 oz. copper for the top and bottom layers and 0.5 oz. copper for the two inner layers.

Features
  • Wide input voltage range
  • Primary-to-secondary isolation
  • Cycle-by-cycle current limit
Output voltage options PMP20127.1
Vin (Min) (V) 9
Vin (Max) (V) 125
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDY8.PDF (1259 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRU68.PDF (113 KB)

Detailed overview of design layout for component placement

TIDRU67.PDF (101 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU70.ZIP (542 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE61.ZIP (239 KB)

Design file that contains information on physical board layer of design PCB

TIDRU69.PDF (556 KB)

PCB layer plot file used for generating PCB design layout

TIDRU66.PDF (132 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5022 — 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431A — 1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20127 Test Results Dec 6, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos