PMP20212

PMP20212

Design files

Overview

This low current boost converter implements a voltage doubler which allows a high input-to-output boost ratio. This design is low cost and requires an area of 16mm x 27mm.

Features
  • Small 16mm x 27mm area
  • Low output ripple voltage (<0.2%)
  • Low power dissipation (0.1W, 12Vin, no load)
Output voltage options PMP20212.1
Vin (Min) (V) 9
Vin (Max) (V) 15
Vout (Nom) (V) 300
Iout (Max) (A) 0
Output Power (W) 0
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCL8.PDF (1033 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROM7.PDF (51 KB)

Detailed overview of design layout for component placement

TIDROM6.PDF (39 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROM9.ZIP (6908 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCV9.ZIP (1216 KB)

Design file that contains information on physical board layer of design PCB

TIDROM8.PDF (461 KB)

PCB layer plot file used for generating PCB design layout

TIDROM5.PDF (88 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM3481 — 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20212 Test Results Nov 10, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos