12V/12W PSR Flyback Reference Design
PMP20634
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20634 reference design is an isolated DCM flyback design that takes a universal line input 85VAC to 265VAC, and produces a 12V ouput capable of 12W loading. The design uses the UCC28730 controller that achieves ultra-low standby power at no load. It achieves 85% efficiency at high and low line, and measures 1in x 3in on a 2 layer board.

Features
  • Universal input, 85VAC to 265VAC
  • Achieves over 85% efficiency at low and high line
  • Optional, isolated-disable circuit available
  • Primary side regulation allows for simple design
  • 2-layer board, 1 oz copper, measuring 1in x 3in

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20634.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28730  Zero sandby PSR Flyback controller with CVCC and wake-up monitoring  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28730 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 868 23 Jun 2017
Design files (6)
Title Type Size (KB) Date
ZIP 430 23 Jun 2017
ZIP 696 23 Jun 2017
PDF 507 23 Jun 2017
PDF 103 23 Jun 2017
PDF 62 23 Jun 2017
PDF 91 23 Jun 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles