PMP20660

132W 4-Switch Synchronous Buck-Boost CC-CV Supercapacitor Charging Circuit Reference Design

PMP20660

Design files

Overview

PMP20660 is a synchronous 4-switch buck-coost converter reference design using the LM5175 controller IC. The converter accepts an input voltage of 5Vin to 13Vin and provides a constant-voltage/constant-current output of 12Vout and approximately 11A. The reference design is built on the LM5175EVM-HP evaluation board which is a 6-layer FR-4 PCB, with 2 oz. copper for each of the six layers.

Features
  • Synchronous operation for high efficiency
  • Constant current and constant voltage control
  • Output voltage can be above or below input voltage
  • Enables quick charging of supercapacitors
Output voltage options PMP20660.1
Vin (Min) (V) 5
Vin (Max) (V) 13
Vout (Nom) (V) 12
Iout (Max) (A) 11
Output Power (W) 132
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDX3.PDF (1993 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTW9.PDF (176 KB)

Detailed overview of design layout for component placement

TIDRTW8.PDF (34 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTX1.ZIP (753 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE36.ZIP (352 KB)

Design file that contains information on physical board layer of design PCB

TIDRTX0.PDF (1188 KB)

PCB layer plot file used for generating PCB design layout

TIDRTW7.PDF (217 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD16414Q525-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.6 mOhm

Data sheet: PDF
DC/DC controllers

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20660 Test Results Nov 30, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos