PMP21318

PMP21318

Design files

Overview

This reference design features a Type-4, Class 8, 71-W active clamp forward converter for powered devices (PD) through Power over Ethernet (PoE). The TPS2373-4 PD controller provides detection and classification and also powers up the UCC2897A pulse-width modulation (PWM) controller through its advanced start-up feature.

Features
  • Supports power levels for IEEE802.3bt Type-4
  • Automatic maintain power signature (MPS)
  • Advanced start-up
  • Synchronous rectifiers for high efficiency
Output voltage options PMP21318.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 6
Output Power (W) 72
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^POE
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT301.PDF (1521 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAV8.PDF (507 KB)

Detailed overview of design layout for component placement

TIDMAV7.PDF (409 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAW0.ZIP (2821 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGA2.ZIP (3309 KB)

Design file that contains information on physical board layer of design PCB

TIDMAV9.PDF (2148 KB)

PCB layer plot file used for generating PCB design layout

TIDMAV6.PDF (576 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A — 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML
Powered devices

TPS2373 — IEEE 802.3bt PoE high-power PD interface with advanced startup

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Class 8 PoE PD Active Clamp Forward Converter (12 V, 6 A) Reference Design PDF | HTML Sep 13, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos