PMP21386

PMP21386

Design files

Overview

This reference design uses TPS543C20 in a stacked configuration to provide 0.85V @ 40A in a compact (21mm x 35mm) form factor with low temperature rise with no airflow. Board includes on board high speed dynamic load tester, output ripple probe interface, and test point for stability analyzer, such as Venable 2130. Internal compensation allows for design desity and simplicity.

Features
  • Stackable up to 80A
  • Internally compensated
  • Compact board layout (21mm x 35mm)
  • Less than 30C rise at 40A with no air flow
  • Rich test interface including on board high speed dynamic load
  • With airflow design has been verified to operate @75A with 45C temperature rise
Output voltage options PMP21386.1
Vin (Min) (V) 4.5
Vin (Max) (V) 16
Vout (Nom) (V) 1
Iout (Max) (A) 40
Output Power (W) 40
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT013.PDF (6225 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRWR8.PDF (177 KB)

Detailed overview of design layout for component placement

TIDRWR7.PDF (257 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWS0.ZIP (5678 KB)

Files used for 3D models or 2D drawings of IC components

TIDCES8.ZIP (3173 KB)

Design file that contains information on physical board layer of design PCB

TIDRWR9.ZIP (732 KB)

PCB layer plot file used for generating PCB design layout

TIDRWR6.PDF (295 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS543C20 — 4-V to 14-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation

Data sheet: PDF | HTML
DC/DC converters

TPS543C20A — 4-V to 16-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Dual-Phase Stackable Buck Converter Reference Design With Full Test Capability Jul 19, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos