PMP21611

PMP21611

Design files

Overview

This reference design is an automotive front-end power solution for use in high performance cluster applications. This design supports three output voltage rails of 5 V, 3.3 V and 1.2 V. The design also operates with a wide input voltage range and withstands reverse battery conditions. A transient voltage suppressor at the input adds protection for load dump. The above-AM band switching frequencies and dithering reduce the burden of emissions compliance. This reference design also provides results for conducted emissions tests for CISPR 25 Class 5.

Features
  • Automotive high performance cluster power solution
  • Reverse battery protection
  • 2.1 MHz and 3 MHz switching above AM band
  • Dither further improves EMI performance
  • Tested to CIRPR 25 Class 5 conducted emissions
Output voltage options PMP21611.1 PMP21611.2 PMP21611.3
Vin (Min) (V) 6 5 5
Vin (Max) (V) 28 5 5
Vout (Nom) (V) 5 1.2 3.3
Iout (Max) (A) 1 .5 .5
Output Power (W) 5 .6 1.65
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT190.PDF (5031 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM642.PDF (217 KB)

Detailed overview of design layout for component placement

TIDM641.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM644A.ZIP (2124 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFW0.ZIP (447 KB)

Design file that contains information on physical board layer of design PCB

TIDM643A.PDF (972 KB)

PCB layer plot file used for generating PCB design layout

TIDM640.PDF (362 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM53635-Q1 — 3.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
DC/DC converters

TPS62067-Q1 — Automotive 3-MHz 2-A step-down converter in 2×2 SON package

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive Front-End Power for Cluster Applications Reference Design Jul 9, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos