PMP21927

PMP21927

Design files

Overview

This reference design takes a universal Vac input and creates three isolated 15-Vdc outputs. The main output can be loaded up to 1-A and achieves over 86% efficiency. The other isolated 15-V outputs can be loaded to 50-mA. These outputs have linear regulators to keep the voltages within 1% regardless of cross-loading conditions.

Features
  • Primary side regulated flyback to create multiple isolated outputs
  • Low profile >20mm design
  • 3% accuracy on 1-A output, 1% accuracy on 50-mA outputs
Output voltage options PMP21927.1 PMP21927.2
Vin (Min) (V) 85 16.7
Vin (Max) (V) 265 17.1
Vout (Nom) (V) 15 15
Iout (Max) (A) 1 .05
Output Power (W) 15 .75
Isolated/Non-Isolated Isolated Non-Isolated
Input Type AC DC
Topology Flyback- Quasi Resonant Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT118.PDF (2313 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRX08.PDF (138 KB)

Detailed overview of design layout for component placement

TIDRQZ6A.PDF (292 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX76.ZIP (919 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFJ5.ZIP (1170 KB)

Design file that contains information on physical board layer of design PCB

TIDRX10.PDF (791 KB)

PCB layer plot file used for generating PCB design layout

TIDRLG3A.PDF (171 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28711 — Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 0-mV cable comp.

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760 — 100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

ATL431 — 2.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 15-W Multi-Output Off-Line Flyback Reference Design Jun 28, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos