PMP22170

PMP22170

Design files

Overview

This flyback converter reference design supplies a non-isolated 5-V/0.25-A regulated output and an isolated 10-V/1.5-A unregulated output voltage. It uses primary-side regulation to reduce component count and operates over a wide automotive input voltage range of 5 V to 40 V. 

Features
  • Primary-side regulation reduces component count and eliminates need for an opto-coupler
  • Excellent 10-V output voltage regulation over full input range with typical loads
  • Efficiency greater than 81% from 12-V input with typical loads
  • Compact size (78 mm x 48 mm) minimizes required PCB area
Output voltage options PMP22170.1 PMP22170.2
Vin (Min) (V) 5 57
Vin (Max) (V) 40 40
Vout (Nom) (V) 5 10
Iout (Max) (A) .25 1.5
Output Power (W) 1.25 15
Isolated/Non-Isolated Non-Isolated Isolated
Input Type DC DC
Topology Flyback- CCM Flyback- CCM
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT146.PDF (4492 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM307.PDF (94 KB)

Detailed overview of design layout for component placement

TIDM306.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM309.ZIP (33826 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO7.ZIP (440 KB)

Design file that contains information on physical board layer of design PCB

TIDM308.PDF (559 KB)

PCB layer plot file used for generating PCB design layout

TIDM305.PDF (139 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5155-Q1 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B82-Q1 — Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Two Output Flyback Power Supply Reference Design for EV Motor/Generator Inverter Oct 25, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos