PMP22343

+/-40-V inverting buck-boost with auxiliary output reference design

PMP22343

Design files

Overview

This reference design uses the TPS54560B in an inverting buck-boost topology to generate a -40-V output from a +5-V input. An auxiliary winding generates a +40-V output with reference to the same ground. For applications needing a positive and negative voltage, the buck topology provides a low-noise output with a minimal component count.

Features
  • Less than 0.5% voltage ripple on each output for noise sensitive loads
  • Zener clamp keeps output voltages balanced during extreme cross loading 
  • Low component count requires only 26 power components
  • Compact size (40mm x 55mm) minimizes solution size area
Output voltage options PMP22343.1 PMP22343.2
Vin (Min) (V) 4.9 4.9
Vin (Max) (V) 5.1 5.1
Vout (Nom) (V) 40 -40
Iout (Max) (A) .125 -.125
Output Power (W) 5 5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- Inverting Buck Boost- Inverting
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT158.PDF (1130 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM447.PDF (109 KB)

Detailed overview of design layout for component placement

TIDM446.PDF (319 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM449.ZIP (550 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFR7.ZIP (614 KB)

Design file that contains information on physical board layer of design PCB

TIDM448.PDF (480 KB)

PCB layer plot file used for generating PCB design layout

TIDM445.PDF (129 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54560B4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report +/-40-V Inverting Buck-Boost With Auxiliary Output Reference Design Feb 3, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos