PMP22477

PMP22477

Design files

Overview

This reference design implements a Power over Ethernet (PoE) Power Device (PD) flyback converter with 12-V and 3.8-A output. TPS23730 PD and PWM controller provide all necessary functions to implement the PoE PD and PWM control for the flyback converter. TPS23730 uses primary side regulation (PSR), eliminating the need for optocoupler feedback. An input power-limiting circuit enables the output to be paralleled with a second converter for increased output-power capability.

Features
  • Combined PD and PWM controller
  • Primary side regulation (no optocoupler)
  • Input-power limiting
  • Converters can be paralleled for increased power
Output voltage options PMP22477.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 3.8
Output Power (W) 45.6
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT259.PDF (2346 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA50.PDF (449 KB)

Detailed overview of design layout for component placement

TIDMA49A.PDF (403 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA52.ZIP (1979 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG48.ZIP (899 KB)

Design file that contains information on physical board layer of design PCB

TIDMA51.PDF (1787 KB)

PCB layer plot file used for generating PCB design layout

TIDMA48A.PDF (484 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23730 — IEEE 802.3bt type-3 class 1-6 PoE 2 PD with high efficiency DC-DC controller

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV4376 — Quad 5.5-MHz, 100-µV offset, 8-nV/√Hz noise, 815-µA power, precision operational amplifiers

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Class 6 PoE PD Flyback Conv. (12 V, 3.8 A) W/ Input Power Limiting & PSR Ref Des PDF | HTML Mar 15, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos