PMP22529

PMP22529

Design files

Overview

This reference design converts a wide 85-Vac to 480-Vac input to a pair or reinforced, isolated 12-V and 24-V outputs. The 12-V output is capable of 14-W loading, and the 24-V output is capable of 2.4-W loading. This reference design uses UCC28730 as a PSR valley-switching flyback design. A Silicon-Carbide (SiC) low-side FET is used to achieve high efficiencies while operating across a wide input range. A balancing cap on the secondary side keeps the two outputs in close regulation regardless of loading conditions.

Features
  • SiC FET achieves high efficiency across wide-input voltage range
  • Cancellation winding in transformer design eliminates need for additional common-mode choke
  • Compact 3.725” x 1.8” PCB size with a maximum component height of 1.1”
Output voltage options PMP22529.1 PMP22529.2
Vin (Min) (V) 90 90
Vin (Max) (V) 480 480
Vout (Nom) (V) 24 12
Iout (Max) (A) .1 1.167
Output Power (W) 2.4 14.004
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT012.PDF (909 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA25.PDF (191 KB)

Detailed overview of design layout for component placement

TIDMA24.PDF (391 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA27.ZIP (891 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG43.ZIP (461 KB)

Design file that contains information on physical board layer of design PCB

TIDMA26.PDF (533 KB)

PCB layer plot file used for generating PCB design layout

TIDMA23.PDF (237 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28730 — Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 16-W SiC FET PSR Flyback Reference Design PDF | HTML Feb 9, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos