PMP22589

Ultrawide input, 10-W isolated flyback reference design

PMP22589

Design files

Overview

This reference design is a wide-Vin, low-power flyback design that can take dual inputs from 19 VDC to 60 VDC and 85 VAC to 275 VAC. It is designed to provide 24 V at 420 mA to the output load.

Features
  • Ultrawide input
  • Small-form factor
  • Excellent regulation over wide input
Output voltage options PMP22589.1
Vin (Min) (V) 15
Vin (Max) (V) 265
Vout (Nom) (V) 24
Iout (Max) (A) .42
Output Power (W) 10.08
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT273.PDF (2489 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAD0.PDF (201 KB)

Detailed overview of design layout for component placement

TIDMAC9.PDF (158 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAD2.ZIP (709 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG64.ZIP (2140 KB)

Design file that contains information on physical board layer of design PCB

TIDMAD1.PDF (632 KB)

PCB layer plot file used for generating PCB design layout

TIDMAC8.PDF (225 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Semiconductors

LM3481-Q12.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Ultra-Wide Input, 10-W Isolated Flyback Reference Design PDF | HTML Apr 12, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos