PMP22606

PMP22606

Design files

Overview

This reference design uses the UCC28180 continuous conduction mode (CCM) power factor correction (PFC) controller to generate 390-V and 1-kW output from a universal AC input. The UCC28880 converter is used as a bias supply in this design. Over 95% peak efficiency is achieved at 120-VAC and 60-Hz input and over 97% efficiency is achieved at 230-VAC and 50-Hz input.

Features
  • CCM boost power factor regulator
  • 130-kHz switching frequency
  • 95% peak efficiency at 120 VAC and 60 Hz
  • 97% peak efficiency at 230 VAC and 50 Hz
  • Conduction EMI test results included
Output voltage options PMP22606.1 PMP22606.2
Vin (Min) (V) 90 90
Vin (Max) (V) 264 264
Vout (Nom) (V) 390 16
Iout (Max) (A) 2.56 .13
Output Power (W) 998.4 2.08
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type AC AC
Topology Boost- PFC Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT213.PDF (2286 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBE5.PDF (197 KB)

Detailed overview of design layout for component placement

TIDMBE4.PDF (205 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBE7.ZIP (1238 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGD8.ZIP (1548 KB)

Design file that contains information on physical board layer of design PCB

TIDMBE6.PDF (714 KB)

PCB layer plot file used for generating PCB design layout

TIDMBE3.PDF (342 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28180 — 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
AC/DC converters

UCC28880 — High voltage switcher for Non-isolated AC/DC Conversion

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal AC Input, 390-V, 1-kW CCM Boost Power Factor Regulator Ref. Design PDF | HTML Mar 3, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos