PMP22680

PMP22680

Design files

Overview

This reference design generates an isolated ±15 V at 40 W from a 70-V to 120-V DC input voltage. The design uses a magnetic feedback circuit to replace the function of an optocoupler.

Features
  • Use of 100-krad integrated circuits and magnetics
  • Magnetic feedback used to replace the optocoupler
  • Operation with external supply or self bias
Output voltage options PMP22680.1
Vin (Min) (V) 70
Vin (Max) (V) 120
Vout (Nom) (V) 15
Iout (Max) (A) 2.133
Output Power (W) 31.995
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT269.PDF (1248 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAA5.PDF (241 KB)

Detailed overview of design layout for component placement

TIDMAA4.PDF (170 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAA7.ZIP (1235 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG59.ZIP (698 KB)

Design file that contains information on physical board layer of design PCB

TIDMAA6.PDF (822 KB)

PCB layer plot file used for generating PCB design layout

TIDMAA3B.PDF (306 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UC1825-SP — Radiation-tolerant, QML-V, 30V input, 1.5A dual-output 1MHz PWM controller

Data sheet: PDF
AC/DC controllers

UC1825B-SP — Radiation-hardened, QML-V, 30V input, 2A dual-output 1MHz PWM controller

Data sheet: PDF | HTML
Comparators

LM111QML-SP — Radiation-hardened, QML-V, Voltage Comparator

Data sheet: PDF
Shunt voltage references

TL1431-SP — Radiation-hardened, QML-V, 2.4V to 36V adjustable shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 40-W, ±15-V Flyback With Magnetic Feedback Reference Design PDF | HTML Apr 6, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos