PMP23124

PMP23124

Design files

Overview

This reference design uses a single UCC25800-Q1 to drive two LLC transformers. Each isolated output feeds into a TPS7A39 dual-channel positive- and negative-output LDO. PMP23124 can be used to bias two wideband-gap FETs that require a positive and negative voltage to drive. Each output can be loaded to 2.8 W.

Features
  • LLC transformers create two 3-kV isolated outputs
  • Low-noise outputs to provide clean bias voltages to driver
  • Single-sided assembly with all routing on one layer and scalable to other systems
Output voltage options PMP23124.1 PMP23124.2 PMP23124.3
Vin (Min) (V) 15 20 20
Vin (Max) (V) 15 30 30
Vout (Nom) (V) 20 15 -5
Iout (Max) (A) .15 .15 .15
Output Power (W) 3 2.25 .75
Isolated/Non-Isolated Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Half Bridge- LLC Linear Regulator Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT250A.PDF (1105 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA35.PDF (193 KB)

Detailed overview of design layout for component placement

TIDMA34.PDF (385 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA37.ZIP (2112 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG45.ZIP (458 KB)

Design file that contains information on physical board layer of design PCB

TIDMA36.PDF (545 KB)

PCB layer plot file used for generating PCB design layout

TIDMA33.PDF (221 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC25800-Q1 — Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A39 — 150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Half-Bridge LLC Dual-Output Bias-Supply Pair Reference Design (Rev. A) PDF | HTML May 10, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos