PMP23209

Highly-integrated, 12-V, 100-mA, dual-output, isolated bias supply reference design

PMP23209

Design files

Overview

This reference design generates two isolated +12-V rails at 100 mA each from a 12-VDC input voltage. The design is optimized for a small footprint by using a primary resonant LLC topology with a single driver and transformer with functional insulation.

Features
  • Small size with simplified LLC design
  • High efficiency of 85% at full load
  • Dual output for high-side and low-side drivers
  • Uses small and low-cost transformer
Output voltage options PMP23209.1 PMP23209.2
Vin (Min) (V) 11 11
Vin (Max) (V) 12 12
Vout (Nom) (V) 12 12
Iout (Max) (A) .1 .1
Output Power (W) 1.2 1.2
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Half Bridge- LLC Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT298.PDF (893 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAM8.PDF (156 KB)

Detailed overview of design layout for component placement

TIDMAM7A.PDF (169 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAN0.ZIP (2080 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG84.ZIP (349 KB)

Design file that contains information on physical board layer of design PCB

TIDMAM9.PDF (342 KB)

PCB layer plot file used for generating PCB design layout

TIDMAM6A.PDF (244 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC25800-Q1Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report Highly-Integrated, 12-V, 100-mA, Dual-Output, Isolated Bias Supply Ref. Design PDF | HTML Jul 15, 2022
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos