PMP23320

500-W interleaved SEPIC reference design

PMP23320

Design files

Overview

This 500-W interleaved SEPIC converter reference design supplies a non-isolated adjustable 5 V to 110 V output voltage with a maximum output current of 5 A. The main power stage uses two LM5122 controllers to power the primary and secondary phases of the SEPIC. A LM5007 buck converter is used to generate a local 10 V bias.

Features
  • Interleaved power stages reduces output capacitance
  • 1-V peak-to-peak ripple at full load with output voltage of 110-V
  • Achieves over 96% efficiency above 500-W loading across input voltage range
Output voltage options PMP23320.1 PMP23320.2
Vin (Min) (V) 45 45
Vin (Max) (V) 60 60
Vout (Nom) (V) 110 10
Iout (Max) (A) 5 .2
Output Power (W) 550 2
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Sepic- CCM Buck Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT362.PDF (982 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC25.PDF (300 KB)

Detailed overview of design layout for component placement

TIDMC24.PDF (339 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC27.ZIP (1652 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGI7.ZIP (943 KB)

Design file that contains information on physical board layer of design PCB

TIDMC26.PDF (994 KB)

PCB layer plot file used for generating PCB design layout

TIDMC23.PDF (366 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
DC/DC converters

LM50079-75V Wide Vin, 500mA Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 500-W Interleaved SEPIC Power Supply Reference Design PDF | HTML Oct 18, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.