PMP23552

PMP23552

Design files

Overview

This reference design is a 28V output, 12A synchronous buck converter for space missions operating from a 50V to 150V input range. Primary applications include stepping down voltages from solar panels and 120VDC power distribution buses. The TPS7H5006-SEP pulse width modulation (PWM) controller controls the power stage using voltage mode control. The OPA4H199-SEP senses the sense resistor voltage which enables the output short-circuit protection. The adjustable dead time of the TPS7H6005-SEP allows the timing of the switching MOSFETs to be optimized and results in over 95% efficiency with 100V input and over 96% efficiency with 50V input. A 12V self-biasing circuit is included to power the control circuits directly from the output. If an external 12V bias is provided, the self-biasing circuit can be removed, and results in higher efficiency.

Features
  • Radiation-tolerant: TPS7H5006-SEP TID 50krad (Si), TPS7H6005-SEP 50krad (Si), OPA4H199-SEP 30krad (Si) SEL, SEB, SEGR immune up to 43MeV-cm2/mg
  • Pin-to-pin radiation hardened options: TPS7H5002-SP TID 100krad (Si), TPS7H6005-SP 100krad (Si), OPA4H199-SP 100krad (Si) SEL, SEB, SEGR immune up to 75MeV-cm2/mg
  • Space-grade Gallium nitride field effect transistor (GaN FET) based
  • >95% efficiency at 100VIN
  • Overcurrent and short-circuit protection
  • Synchronizable
  • Optional self-bias circuit (higher efficiency with external bias)
Output voltage options PMP23552.1
Vin (Min) (V) 50
Vin (Max) (V) 150
Vout (Nom) (V) 28
Iout (Max) (A) 12
Output Power (W) 336
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT434.PDF (2251 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDU4.PDF (232 KB)

Detailed overview of design layout for component placement

TIDMDU6.PDF (504 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDU5.ZIP (2623 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGV5.ZIP (299 KB)

Design file that contains information on physical board layer of design PCB

TIDMDU3.PDF (447 KB)

PCB layer plot file used for generating PCB design layout

TIDMDU2.PDF (425 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS7H5006-SEP — Radiation-tolerant, 2MHz PWM controller with synchronous rectification and dead-time setting

Data sheet: PDF | HTML
General-purpose op amps

OPA4H199-SEP — Radiation-tolerant, quad, 40V 4.5MHz rail-to-rail input and output operational amplifier

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6005-SEP — Radiation-tolerant, 200V half-bridge GaN gate driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM117QML-SP — Radiation-hardened, QML-V, 4.2V to 40V input, 1.5A adjustable-output linear regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 50VIN to 150VIN, 28V 12A Synchronous Buck Converter Reference Design for Range of Space Missions PDF | HTML Feb 7, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos