PMP23649

PMP23649

Design files

Overview

This reference design is a high-conversion ratio flyback converter that steps up a 48V input to a regulated 960V output. The single stage solution achieves less than 0.5% output ripple with minimal output capacitance used. LM5156 is used to implement the non-synchronous current-mode control design. RES60A500-Q1 scales the output voltage to a safe level for the pulse-width modulation (PWM) controller.

Features
  • Low profile design, 12mm max component height
  • <0.5% output ripple
  • Single-side assembly with 2-layer PCB design
Output voltage options PMP23649.1
Vin (Min) (V) 46
Vin (Max) (V) 50
Vout (Nom) (V) 950
Iout (Max) (A) .045
Output Power (W) 42.75
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT254.PDF (887 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMF96.PDF (187 KB)

Detailed overview of design layout for component placement

SLVMF98.PDF (320 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF97.ZIP (1107 KB)

Files used for 3D models or 2D drawings of IC components

SLVC971.ZIP (321 KB)

Design file that contains information on physical board layer of design PCB

SLVMF95.PDF (496 KB)

PCB layer plot file used for generating PCB design layout

SLVMF94.PDF (230 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5156H2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum

Data sheet: PDF | HTML
Matched thin-film resistors

RES60A-Q1Automotive 1400V matched thin-film resistor divider with 12.5MΩ fixed input

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 40W, 48V-to-1kV Non-Isolated DCM Flyback Converter Reference Design PDF | HTML Aug 25, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos