PMP30691

Automotive 8-W primary side regulated flyback with multi-output rails reference design

PMP30691

Design files

Overview

This reference design provides an isolated automotive power supply that can be connected directly to the battery and is primarily targeted to supply gate driver in HEV/EV applications. It provides up to 8-W output power and offers a small footprint solution of 50.4 mm x 21.7 mm. The transformer for the flyback topology can be bought off the shelf.

Features
  • Isolated low-power output
  • Output power rails contain 15 V at 200 mA and 5 V at 500 mA
  • Small solution size of 50.4 mm x 21.7 mm
  • EMI-friendly as it contains an input filter
  • Inexpensive solution as it uses an off-the-shelf transformer
Output voltage options PMP30691.1 PMP30691.2
Vin (Min) (V) 7 7
Vin (Max) (V) 16 16
Vout (Nom) (V) 8.5 15
Iout (Max) (A) .5 .2
Output Power (W) 4.25 3
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT157.PDF (2639 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM432.PDF (145 KB)

Detailed overview of design layout for component placement

TIDM431.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM434.ZIP (693 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFR4.ZIP (435 KB)

Design file that contains information on physical board layer of design PCB

TIDM433.PDF (579 KB)

PCB layer plot file used for generating PCB design layout

TIDM430.PDF (173 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5155-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive 8-W Primary Side Regulated Flyback Reference Design Jan 27, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos