PMP30700

PMP30700

Design files

Overview

This reference design is an isolated flyback that supplies four independent rails; each of them delivers 14 V @ 300 mA. The voltage feedback loop is closed to primary side, therefore, avoiding the optocoupler and increasing the reliability of the converter. The high switching frequency (500 KHz) allows the use of a small transformer and filter components. A digital enable input removes the bias voltage to the controller, therefore reducing the current consumption practically to zero.

Features
  • High-voltage isolation, low capacitance between channels
  • Primary side regulation with no optocoupler
  • Suitable for high and low side IGBT drivers
  • Zero quiescent current when disabled
Output voltage options PMP30700.1 PMP30700.2 PMP30700.3 PMP30700.4
Vin (Min) (V) 6 6 6 6
Vin (Max) (V) 27 27 27 27
Vout (Nom) (V) 14 14 14 14
Iout (Max) (A) .3 .3 .3 .3
Output Power (W) 4.2 4.2 4.2 4.2
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology Flyback- Non Sync Flyback- Non Sync Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT172.PDF (1938 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM534.PDF (223 KB)

Detailed overview of design layout for component placement

TIDM533.PDF (134 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM536.ZIP (853 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFT5.ZIP (456 KB)

Design file that contains information on physical board layer of design PCB

TIDM535.PDF (455 KB)

PCB layer plot file used for generating PCB design layout

TIDM532.PDF (230 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51551-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection

Data sheet: PDF | HTML
MOSFETs

CSD18537NQ5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive Four-Rails 17-W Isolated Flyback Reference Design Apr 2, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos