PMP30911

PMP30911

Design files

Overview

This reference design is an isolated push-pull, where cascode SOT-23 field effect transistors (FET) have been added for the 24-V version. This cascode connection extends the input voltage range to 24 VIN ± 4 % into 6-V or 12-V unregulated, or open loop. With a selection of four different transformers, it is possible to get 6 V (@ 300 mA) or 12 V (@ 150 mA) from 3.8-V or 24-V source.

Features
  • 3.8-V or 24-V input voltage versions
  • 6-V or 12-V output voltage
  • Rated for 150 mA or 300 mA according to selected version
  • Board dimensions are 51.56 mm x 17.27 mm and height = 11.9 mm for the 24-V version
Output voltage options PMP30911.1 PMP30911.2
Vin (Min) (V) 3.686 23.28
Vin (Max) (V) 3.914 24.72
Vout (Nom) (V) 12 12
Iout (Max) (A) .15 .15
Output Power (W) 1.8 1.8
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Forward- Push Pull Forward- Push Pull
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT284.PDF (1209 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAI4.ZIP (137 KB)

Detailed overview of design layout for component placement

TIDMAI3.ZIP (184 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAI6.ZIP (664 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG76.ZIP (95 KB)

Design file that contains information on physical board layer of design PCB

TIDMAI5.ZIP (502 KB)

PCB layer plot file used for generating PCB design layout

TIDMAI2.ZIP (224 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Transformer drivers

SN6505B — Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3.8 V, 24 V to 6 V and 12 V, 1.8-W Isolated Push-Pull Reference Design PDF | HTML May 18, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos