PMP31052

Automotive, four-switch, >300-W buck-boost reference design

PMP31052

Design files

Overview

This reference design is an automotive, four-switch, buck-boost converter circuit using the LM5176-Q1 controller IC. The power supply is able to step up and step down the input voltage. The design accepts an input voltage of 4.5 V to 27 V and provides a regulated output of 12 V that can deliver up to 30 A, depending on cranking level, cranking time, thermal interface and maximum ambient temperature.

The purpose of this is design is to force a single power stage to maximum output current.

Features
  • Automotive 12-V bus converter suitable for up to 30-A+ load current
  • Cranking as low as 4.5-V input voltage possible
  • Efficiency remains flat and high between 4-A load to 30-A load 98%+
  • Input filter to attenuate reflected ripple less than 20 mVPP
  • Extended thermal information regarding various operating points
Output voltage options PMP31052.1
Vin (Min) (V) 4.5
Vin (Max) (V) 27
Vout (Nom) (V) 12
Iout (Max) (A) 20
Output Power (W) 240
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch^Buck Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT262.PDF (5878 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAC5.PDF (239 KB)

Detailed overview of design layout for component placement

TIDMAC4.PDF (265 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAC7.ZIP (942 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG63.ZIP (222 KB)

Design file that contains information on physical board layer of design PCB

TIDMAC6.PDF (1362 KB)

PCB layer plot file used for generating PCB design layout

TIDMAC3.PDF (264 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5176-Q155-V wide VIN synchronous 4-switch buck-boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Four-Switch Buck-Boost Reference Design > 300 W PDF | HTML Apr 11, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.