PMP31333

PMP31333

Design files

Overview

This small form factor power supply provides bias power to isolated silicon carbide (SiC) or gallium nitride (GaN) MOSFET gate drivers when extremely high dV/dT on the secondary side is expected, such as wideband gap switches. The board accepts 24V input and supplies 12V at 200mA. The resonant inductor-inductor-capacitor (LLC) topology, combined to low primary to secondary winding capacitance, makes this converter an option for low-noise and high common-mode transient immunity (CMTI) applications, while reducing common-mode current injection through the transformer. Even though this isolated LLC converter works in open-loop, the output voltage keeps tracking VIN and has very low variation versus load current.

Features
  • Reinforced insulation
  • Extreme low primary-secondary winding capacitance
  • Regulated 24VIN to 12VOUT
  • Tested with 30µF switched output capacitance (first activation of high-side GaN or SiC-FET)
  • Resonant (secondary side) LLC topology
Output voltage options PMP31333.1
Vin (Min) (V) 22
Vin (Max) (V) 26
Vout (Nom) (V) 12
Iout (Max) (A) .2
Output Power (W) 2.4
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT428.PDF (562 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDV9.PDF (333 KB)

Detailed overview of design layout for component placement

TIDMDW1.PDF (413 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDW0.ZIP (911 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGV8.ZIP (243 KB)

Design file that contains information on physical board layer of design PCB

TIDMDV8.PDF (539 KB)

PCB layer plot file used for generating PCB design layout

TIDMDV7.PDF (594 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC25800-Q1 — Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Reinforced-Isolation LLC Converter Reference Design for SiC and GaN Driving Supply PDF | HTML Feb 25, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos