PMP31345

Triple output primary-side regulation (PSR) flyback converter reference design

PMP31345

Design files

Overview

This reference design showcases a primary-side regulation (PSR) flyback converter based on the LM5185-Q1. The design offers three isolated output windings, and delivers up to 19W in total from a 6V to 27V input voltage range.

Features
  • Low component count due to primary side regulation
  • No optocoupler required
  • Good line and load regulation
  • Good cross regulation
  • High efficiency
Output voltage options PMP31345.1 PMP31345.2 PMP31345.3
Vin (Min) (V) 6 6 6
Vin (Max) (V) 27 27 27
Vout (Nom) (V) 22 22 22
Iout (Max) (A) .55 .16 .16
Output Power (W) 12.1 3.52 3.52
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type DC DC DC
Topology Flyback- Non Sync Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT420.PDF (796 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDY4.PDF (359 KB)

Detailed overview of design layout for component placement

TIDMDY6.PDF (295 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDY5.ZIP (1156 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGW3.ZIP (252 KB)

Design file that contains information on physical board layer of design PCB

TIDMDY3.PDF (595 KB)

PCB layer plot file used for generating PCB design layout

TIDMDY2.PDF (417 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

LM5185-Q1Automotive, 100-VIN primary-side regulation flyback controller with low IQ and low EMI

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Triple Output PSR Flyback Converter Reference Design PDF | HTML Mar 6, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.