PMP31422

Low standby power wide input voltage UCC287508 reference design

PMP31422

Design files

Overview

This reference design is designed for low standby power and low cost. This design showcases the UCC287508 isolated flyback controller and operates over an ultra-wide input voltage range of 85VAC to 400VAC to deliver an isolated 12V at 1.25A output.

Features
  • Cycle-by-cycle overcurrent protection
  • Discontinuous conduction mode (DCM) and continuous conduction mode (CCM) operation
  • Low standby power
  • Ultra-wide input range
Output voltage options PMP31422.1
Vin (Min) (V) 85
Vin (Max) (V) 400
Vout (Nom) (V) 12
Iout (Max) (A) 1.25
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT247.PDF (3200 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMF44.PDF (218 KB)

Detailed overview of design layout for component placement

SLVMF46.PDF (225 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF45.ZIP (1955 KB)

Files used for 3D models or 2D drawings of IC components

SLVC963.ZIP (1605 KB)

Design file that contains information on physical board layer of design PCB

SLVMF43.PDF (753 KB)

PCB layer plot file used for generating PCB design layout

SLVMF42.PDF (296 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC controllers

UCC28750Current-mode flyback controller with secondary-side regulation (SSR) for offline applications

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Low Standby Power Wide Input Voltage UCC287508 Reference Design PDF | HTML May 21, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos