PMP40681

PMP40681

Design files

Overview

This reference design is a small size design (40 mm × 40 mm) for automotive USB Type-C® charger with dual 15-W output. The TPS25850-Q1 is used as DC/DC regulator and port controller, The efficiency of solution is 92.37% at dual 15-W output. Programmable cable droop compensation helps portable devices charge at optimum current and voltage under heavy loads. And a negative temperature coefficient (NTC) thermistor is implemented for intelligent thermal management to reprogram the output voltage in over-temperature condition.

Features
  • Small size design
  • 92.37% peak efficiency at full load
  • Dual USB Type-C® charger
  • Thermal management function
  • Programmable cable droop compensation
Output voltage options PMP40681.1 PMP40681.2
Vin (Min) (V) 6 6
Vin (Max) (V) 26 26
Vout (Nom) (V) 5.17 5.17
Iout (Max) (A) 3 3
Output Power (W) 15.51 15.51
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology USB Switch USB Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT202.PDF (1489 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM715.PDF (179 KB)

Detailed overview of design layout for component placement

TIDM714.PDF (135 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM717.ZIP (1024 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFX7.ZIP (622 KB)

Design file that contains information on physical board layer of design PCB

TIDM716.PDF (887 KB)

PCB layer plot file used for generating PCB design layout

TIDM713.PDF (153 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB-C controllers

TPS25850-Q1 — 2.2-MHz, low-EMI, dual, 3-A USB Type-C charging ports converter with thermal management

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Small Size, Rated 30-W Automotive Dual USB Type- C™ Charger Reference Design PDF | HTML Sep 24, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos