PMP40909

PMP40909

Design files

Overview

This reference design demonstrates two methods that connect two TPS61288 devices in parallel to support high-output power. One method is to connect the VIN, VOUT, FB and COMP pins together directly. Because the two devices share the same voltage on the COMP pin, the inductor peak current of the two devices is closed at the typical condition. However, considering the process variation at the worst condition, the output current of one device can only be 50% of the other device. Thus, the maximum average power of this method is approximately 30 W from 3.3-V to 4.2-V input, but the peak output power can be 60 W for dozens of milliseconds.

Features
  • Input voltage of 3.3 V to 4.2 V
  • Output voltage of 12 V
  • Output current of 5 A
  • Two boost converters in parallel
  • Output power of 60 W
Output voltage options PMP40909.1
Vin (Min) (V) 3.2
Vin (Max) (V) 4.2
Vout (Nom) (V) 12
Iout (Max) (A) 5
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT251A.PDF (2591 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAT8.PDF (195 KB)

Detailed overview of design layout for component placement

TIDMAT7.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAU0.ZIP (1112 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG98.ZIP (1422 KB)

Design file that contains information on physical board layer of design PCB

TIDMAT9.PDF (912 KB)

PCB layer plot file used for generating PCB design layout

TIDMAT6.PDF (280 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61288 — 18-V, 15-A synchronous boost converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3.3-V to 4.2-V Input, 12-V, 60-W Peak Output Power Boost Converter Ref. Des. (Rev. A) PDF | HTML Jan 17, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos