PMP41034

PMP41034

Design files

Overview

This reference design is a compact isolated bias power design which can be used for the GaN half-bridge. The design uses the UCC25800 to generate two isolated 12-V power supplies for the two FETs of the half-bridge and converts the single 12-V DC into two 12-V DC lines with isolation. The UCC25800 has a 1-MHz switching ability, LLC resonant topology and an ultra-compact transformer (4.5 mm × 3.2 mm × 3.5 mm). Using these features of the device, 1.2 W of power with relatively high efficiency can be delivered to the reference design.

Features
  • Provides two 12-V power sources with isolation from 12-V input
  • Transformer: 4.5 mm × 3.2 mm × 3.5 mm
  • Switching frequency up to 900 kHz
  • High efficiency with fixed frequency resonant converter
Output voltage options PMP41034.1
Vin (Min) (V) 11.5
Vin (Max) (V) 12.5
Vout (Nom) (V) 12
Iout (Max) (A) .15
Output Power (W) 1.8
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT309.PDF (533 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB20.PDF (151 KB)

Detailed overview of design layout for component placement

TIDMB19.PDF (304 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB22.ZIP (569 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB4.ZIP (406 KB)

Design file that contains information on physical board layer of design PCB

TIDMB21.PDF (359 KB)

PCB layer plot file used for generating PCB design layout

TIDMB18.PDF (221 KB)

Detailed schematic diagram for design layout and components

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Ultra-Compact Isolated Bias Reference Design With UCC25800 PDF | HTML Oct 28, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos