PMP5647

PMP5647

Design files

Overview

The PMP5647 single-ended primary-inductor converter (SEPIC) reference design based on the TPS40210 controller. It operates over a 9V to 36V input range and delivers 24V at 0.85A maximum output current.

Features
  • Good load and line regulation
  • Test report available
Output voltage options PMP5647.1
Vin (Min) (V) 9
Vin (Max) (V) 36
Vout (Nom) (V) 24
Iout (Max) (A) .85
Output Power (W) 20.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCJ7.PDF (777 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROI6.PDF (421 KB)

Detailed overview of design layout for component placement

TIDROI5.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROI4.PDF (23 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS40210 — 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP5647 Test Results Nov 4, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos