230 VAC In/17W Output LED Driver Using No Magnetic Components Reference Design
PMP6020
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This 230VAC LED driver design (PMP6020) is form-factor optimized for use in recessed can fixtures, or downlights, and is dimmable using standard TRIAC wall dimmers.  It achieves low LED current ripple and >0.9 power factor without using inductors or transformers.

Features
  • TRIAC dimmable
  • Power factor > 0.95
  • <25% LED current ripple results in high LED utilization
  • Low Conducted EMI, no Radiated EMI
  • 89% Efficiency at 230VAC

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92411  Floating switch for offline AC linear direct drive of LEDs with Low Ripple current  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92411 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2506 20 Apr 2015
Design files (6)
Title Type Size (KB) Date
ZIP 324 20 Apr 2015
ZIP 2234 20 Apr 2015
PDF 1962 20 Apr 2015
PDF 267 20 Apr 2015
PDF 25 20 Apr 2015
PDF 504 20 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles