PMP7327

28Vdc Input Super Cap Charger with Boost Converter for Bus Holdup Reference Design

PMP7327

Design files

Overview

This reference design uses the BQ24640 super cap charging controller to charge a large bank of super caps to a voltage below the input bus voltage. During an input bus dropout, the energy from the super caps is used to power a boost converter that can supply 10A of output current at 26.2V. This output can be used to hold up the bus voltage for up to 10 seconds (260W for 10 sec).

Features
  • Boost Converter efficiency greater than 95% at Vin = 18V and 1A - 10A loads
  • Boost holdup supports 28V bus for longer than 27 seconds using a large 28F super cap bank while delivering 260W
  • Super cap charger provides a constant 3A charge current for a controlled startup time
  • Low cost design requires less than 100mm x 100mm
Output voltage options PMP7327.1 PMP7327.2
Vin (Min) (V) 26.6 12
Vin (Max) (V) 29.4 25
Vout (Nom) (V) 25 26.2
Iout (Max) (A) 3 10
Output Power (W) 75 262
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAB2A.PDF (3521 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHN3.PDF (64 KB)

Detailed overview of design layout for component placement

SLURA21A.PDF (50 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHN4.ZIP (41 KB)

Files used for 3D models or 2D drawings of IC components

SLUC426A.ZIP (298 KB)

Design file that contains information on physical board layer of design PCB

SLUUAB3A.PDF (691 KB)

PCB layer plot file used for generating PCB design layout

SLURA20A.PDF (49 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24640Standalone 1-8 cell Buck battery charge controller for super capacitor

Data sheet: PDF | HTML
DC/DC controllers

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP7327 Test Results (Rev. A) Sep 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos